Aladdin
  Aladdin
     
 

Delta Aladdin series is a functional LED lamp that can directly replace HID lamp of up to 400W. Its rugged, low-profile design offer great versatility in applications, including Warehouse, Big Box Retailer, Gymnasium, industrial, transportation, and other high-ceiling indoor facilities.
 
     
 
 
 
Utilizing existing fixtures and CWA type ballasts withno conversion expenses and no need to bypass the magnetic ballast
Easy to install - just remove old HID lamp and replacewith the LED lamp
Works with pulse start and probe start Metal Halide CWA type ballasts Providing 15% up-light to prevent dark ceilings (cave effect)
Over temperature protection
Only for vertical and open fixtures only
NICHIA LED chips (LM-79 & LM-80 reports available on request)
The lamp is compatible with 400W, 350W, 320W, and 250W CWA type magnetic ballasts without any re-wiring of the fixture
 
 
 
Directly replace HID lamp of up to 400W
 
 
     
 
  Download
 
     
 
Downloads
Brochure
 
Datasheet & Manual
 
IES File
 
 
     
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Information
 
Core Technologies & Value Added
Application
Plant & Facilities
 
  Awards and Recognition
 
 
 
 
RSS Feeds
Press Releases
Investor Services
 
Information
Privacy Sitemap
Terms of use Contact us
© 2017 Delta Electronics, Inc. All Rights Reserved.