Please enter your profile and select news type(s) you want to subscribe to. We’ll start delivering Delta news via email alert after your account being activated.
 
Press Releases
  2016/06/01  
  Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models
 
  Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rail power supply. The new models come with output ratings at 5V/5A (DRS-5V50W1N☐) and 5V/6A (DRS-5V50W1A☐).  
   
Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rail power supply. The new models come with output ratings at 5V/5A (DRS-5V50W1N☐) and 5V/6A (DRS-5V50W1A☐). This Sync series is designed for general industrial applications requiring highly reliable power supply on a tight DIN rail space. DC OK relay contact option is also available. All models can operate within a wide operating temperature range of -20°C to +70°C and are able to start up at extremely low temperature of -40°C.

Major approvals for the series include IEC/EN/UL 60950-1 (ITE), UL 508 (Industrial) and other international safety standards. The output circuit complies with NEC Class 2 (UL 60950-1) and Limited Power Source (IEC/EN 60950-1) for selected models. All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection.

Highlights & Features
- Ultra compact body measuring only 75mm tall and 30mm wide
- High Efficiency > 82%
- Universal AC input voltage and full power up to 55°C
- Power will not de-rate for the entire input voltage range
- NEC Class 2 / Limited Power Source (LPS) certified for DRS-5V50W1N☐
- Overvoltage / Overcurrent / Over temperature / Short circuit protections

Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com
Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models
News Source: Delta PSU