Please enter your profile and select news type(s) you want to subscribe to. We’ll start delivering Delta news via email alert after your account being activated.
 
Press Releases
  2016/06/16  
  Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model
 
  Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame power supply. The model provides 24V 10A output and is designed with low leakage current, low inrush current, high power factor value (PF > 0.97) and high efficiency (92.5% typ. @ 200Vac) for demanding applications.  
   
Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame power supply. The model provides 24V 10A output and is designed with low leakage current, low inrush current, high power factor value (PF > 0.97) and high efficiency (92.5% typ. @ 200Vac) for demanding applications. The PJB-24V240W☐☐A conforms to harmonic current emission class A. In line with the rest of the PJB series, the product also provide Power Boost of 200% for 10 seconds, conformal coating on the PCBAs to protect against common dust and chemical pollutants and high quality Japanese capacitors are used so as to enhance product reliability to be used in harsh industrial environment.

The PJB series is certified for EMI to EN 55022 and EMS to EN 55024 and conforms to major international safety standards like IEC/EN/UL 60950-1 standards. All Delta standard power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection

Highlights & Features
- Universal AC Input voltage (85Vac – 264Vac)
- High efficiency 92.5% typ. @ 200Vac
- Power Boost of 200% for 10 seconds
- Built-in active PFC (PF > 0.97) and conforms to IEC/EN 61000-3-2, Class A
- Conformal coating on PCBA to protect against common dust and chemical pollutants
- Versatile configuration options: Open Frame, L Frame, Enclosed
- Remote ON/OFF option for selected models

Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis.

For product details or enquiries, you can also visit www.DeltaPSU.com
News Source: DeltaPSU.com